DIN 975, Threaded rod with metric thread, Steel 4.6 galvanized, right hand thread, M6x1.000

20097561

DIN 975, Threaded rod with metric thread, Steel 4.6 galvanized, right hand thread, M6x1.000
DIN 975, Threaded rod with metric thread, Steel 4.6 galvanized, right hand thread, M6x1.000

Note:Standard was withdrawn. DIN corresponds to ISO 976.

Details
Description
Dimensions
Kleinteile
Weight
0.177 kg
Length
1000 mm
Import Code Number
73181542
Basic Material
Steel
Norm Number
DIN 975
Surface Protection
galvanized
Package Quantity
1
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 975, Threaded rod with metric thread, Steel 4.6 galvanized, right hand thread, M6x1.000
DIN 975, Threaded rod with metric thread, Steel 4.6 galvanized, right hand thread, M6x1.000