DIN 975, Threaded rod with metric thread, Stainless steel A4-70, M8x1.000

54097581

DIN 975, Threaded rod with metric thread, Stainless steel A4-70, M8x1.000
DIN 975, Threaded rod with metric thread, Stainless steel A4-70, M8x1.000

Note:Standard was withdrawn. DIN corresponds to ISO 976.

Details
Description
Dimensions
Kleinteile
Weight
0.319 kg
Length
1000 mm
Import Code Number
73181535
Basic Material
Stainless steel A4
Norm Number
DIN 975
Surface Protection
blank
Package Quantity
1
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 975, Threaded rod with metric thread, Stainless steel A4-70, M8x1.000
DIN 975, Threaded rod with metric thread, Stainless steel A4-70, M8x1.000