DIN 975, Threaded rod with metric fine thread, Galvanized 4.6 steel, 1.000, M27x15
20097527151
With metric fine thread.
Note:Standard was withdrawn. DIN corresponds to ISO 976.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 31,107 kg
- Length
- 1000 mm
- Import Code Number
- 73181542
- Basic Material
- Steel
- Norm Number
- DIN 975
- Surface Protection
- galvanized
- Package Quantity
- 1
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in