similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A4, M25x50

5409657255

similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A4, M25x50
similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A4, M25x50

Note:Deviating head dimensions and penetration depth TX for ISO. Dimensions according to DIN 965.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
5,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A4
Norm Number
DIN ähnl. 965
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A4, M25x50
similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A4, M25x50