similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A2, M2x60

520965826

similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A2, M2x60
similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A2, M2x60

Note:Deviating head dimensions and penetration depth TX for ISO. Dimensions according to DIN 965.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
6,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN ähnl. 965
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A2, M2x60
similar to DIN 965, Countersunk screw with hexalobular socket, Stainless steel A2, M2x60