similar to DIN 7991, Countersunk screw with hexalobular socket and safety PIN, Stainless steel A2, M4x60

527991246

similar to DIN 7991, Countersunk screw with hexalobular socket and safety PIN, Stainless steel A2, M4x60
similar to DIN 7991, Countersunk screw with hexalobular socket and safety PIN, Stainless steel A2, M4x60

similar to DIN 7991, Countersunk screw with hexalobular socket and safety PIN, Stainless steel A2, M4x60

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
6,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN 7991
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7991, Countersunk screw with hexalobular socket and safety PIN, Stainless steel A2, M4x60
similar to DIN 7991, Countersunk screw with hexalobular socket and safety PIN, Stainless steel A2, M4x60