similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 63x220

52798286322

similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 63x220
similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 63x220

Note:Standard was withdrawn. DIN similar to ISO 14586. Hexagon socket not included in standard. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
22,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN 7982
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 63x220
similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 63x220