similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 42x250

52798284225

similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 42x250
similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 42x250

Note:Standard was withdrawn. DIN similar to ISO 14586. Hexagon socket not included in standard. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
25,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN 7982
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 42x250
similar to DIN 7982, Countersunk head sheet metal screw with point and hexalobular socket, Stainless steel A2, 42x250