similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Steel hardened, galvanized, 48x600

20798184860

similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Steel hardened, galvanized, 48x600
similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Steel hardened, galvanized, 48x600

Note:Standard was withdrawn. DIN corresponds to ISO 14585. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
60,0 mm
Import Code Number
73181491
Basic Material
Steel hardened
Norm Number
DIN 7981
Surface Protection
galvanized
Package Quantity
250
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Steel hardened, galvanized, 48x600
similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Steel hardened, galvanized, 48x600