similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Stainless steel A4, 35x320

54798183532

similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Stainless steel A4, 35x320
similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Stainless steel A4, 35x320

Note:Standard was withdrawn. DIN corresponds to ISO 14585. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
32,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A4
Norm Number
DIN 7981
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Stainless steel A4, 35x320
similar to DIN 7981, Round head sheet metal screw with hexalobular socket, Stainless steel A4, 35x320