similar to DIN 7504, Self-tapping screw PT form countersunk head, Galvanized steel, 63x600

20750466360

similar to DIN 7504, Self-tapping screw PT form countersunk head, Galvanized steel, 63x600
similar to DIN 7504, Self-tapping screw PT form countersunk head, Galvanized steel, 63x600

With wings and ribs, hexalobular socket.

Details
Description
Dimensions
Kleinteile
Weight
0.011 kg
Length
60,0 mm
Import Code Number
73181491
Basic Material
Steel
Norm Number
DIN ähnl. 7504
Surface Protection
galvanized
Package Quantity
250
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7504, Self-tapping screw PT form countersunk head, Galvanized steel, 63x600
similar to DIN 7504, Self-tapping screw PT form countersunk head, Galvanized steel, 63x600