similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 42x320

207504884232

similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 42x320
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 42x320

similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 42x320

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
32,0 mm
Import Code Number
73181491
Basic Material
Steel hardened
Norm Number
DIN ähnl. 7504
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 42x320
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 42x320