similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 39x190

207504883919

similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 39x190
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 39x190

similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 39x190

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
19,0 mm
Import Code Number
73181491
Basic Material
Steel hardened
Norm Number
DIN ähnl. 7504
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 39x190
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Steel hardened, galvanized, 39x190