similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Stainless steel A2, 48x250

527504884825

similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Stainless steel A2, 48x250
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Stainless steel A2, 48x250

similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Stainless steel A2, 48x250

Details
Description
Dimensions
Kleinteile
Weight
0.34 kg
Length
25,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN ähnl. 7504
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Stainless steel A2, 48x250
similar to DIN 7504, Self-tapping screw O form countersunk head with hexalobular socket, Stainless steel A2, 48x250