similar to DIN 7504, Self-tapping screw M form round head with hexalobular socket, Stainless steel A2, 39x220

527504783922

similar to DIN 7504, Self-tapping screw M form round head with hexalobular socket, Stainless steel A2, 39x220
similar to DIN 7504, Self-tapping screw M form round head with hexalobular socket, Stainless steel A2, 39x220

similar to DIN 7504, Self-tapping screw M form round head with hexalobular socket, Stainless steel A2, 39x220

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
22,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN ähnl. 7504
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 7504, Self-tapping screw M form round head with hexalobular socket, Stainless steel A2, 39x220
similar to DIN 7504, Self-tapping screw M form round head with hexalobular socket, Stainless steel A2, 39x220