similar to DIN 6921, Flanged hexagonal bolt with locking serration, Galvanized 8.8 steel, M8x350

2469217835

similar to DIN 6921, Flanged hexagonal bolt with locking serration, Galvanized 8.8 steel, M8x350
similar to DIN 6921, Flanged hexagonal bolt with locking serration, Galvanized 8.8 steel, M8x350

similar to DIN 6921, Flanged hexagonal bolt with locking serration, Galvanized 8.8 steel, M8x350

Details
Description
Dimensions
Kleinteile
Weight
0.018 kg
Length
35,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN ähnl. 6921
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
similar to DIN 6921, Flanged hexagonal bolt with locking serration, Galvanized 8.8 steel, M8x350
similar to DIN 6921, Flanged hexagonal bolt with locking serration, Galvanized 8.8 steel, M8x350