Wooden construction bolt, self-tapping, Stainless steel A2, 40x600

5220214060

Wooden construction bolt, self-tapping, Stainless steel A2, 40x600
Wooden construction bolt, self-tapping, Stainless steel A2, 40x600

Type:With drill bit; countersunk head and TORX-Adrive, partial thread and self-tapping bit, for softwood facades.
Note:Bit size:
T 15 for 4,0 mm screws
T 20 for 4,5 mm screws
T 25 for screws 5,0 mm
.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
60,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Wooden construction bolt, self-tapping, Stainless steel A2, 40x600
Wooden construction bolt, self-tapping, Stainless steel A2, 40x600