Serrated screw, Steel, M6x160

150151616

Serrated screw, Steel, M6x160
Serrated screw, Steel, M6x160

Lock screw.
Note:Up to M 10 strength class 90, from M 12 strength class 100 and up.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
16,0 mm
Import Code Number
73181588
Basic Material
Steel
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Serrated screw, Steel, M6x160
Serrated screw, Steel, M6x160