Ribbed head bolt hexagonal head, Strength class 100, M5x200

150158520

Ribbed head bolt hexagonal head, Strength class 100, M5x200
Ribbed head bolt hexagonal head, Strength class 100, M5x200

Lock screw.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
20,0 mm
Import Code Number
73181588
Basic Material
Steel
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Ribbed head bolt hexagonal head, Strength class 100, M5x200
Ribbed head bolt hexagonal head, Strength class 100, M5x200