Paneltwistec wooden construction screw, Yellow chromated steel, 45x450

3030134545

Paneltwistec wooden construction screw, Yellow chromated steel, 45x450
Paneltwistec wooden construction screw, Yellow chromated steel, 45x450

Building Standards approved:Approval no. Z-9.1-661 for wood to wood connections.
Approval no. Z-9.1-630 for rafter insulation from diameters of 8,0 mm and up.
Type:A newly developed screw, specifically designed for wooden construction that is distinguished by an optimal time and energy saving fitting:
Milling ribs on the head ensure a clean and level fit and reduce the splitting effect. The milling section in the in the middle section of the screw makes work less tiring. The coarse thread reduces the screw-in times by up to 40%. The geometry of the drill bit makes it possible to grip the screw quickly and reduces the splitting effect. No pre-drilling required.
Note:Bit size:
T 20 for 3,5 - 5,0 mm screws
T 30 for 6,0 mm screws
T 40 for screws 8,0 - 10,0 mm.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
45,0 mm
Import Code Number
73181290
Basic Material
Steel
Surface Protection
Yellow chromated
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Paneltwistec wooden construction screw, Yellow chromated steel, 45x450
Paneltwistec wooden construction screw, Yellow chromated steel, 45x450