Lifting eye bolt type 48, metric thread, galvanized, M8x1.000

621458100

Lifting eye bolt type 48, metric thread, galvanized, M8x1.000
Lifting eye bolt type 48, metric thread, galvanized, M8x1.000

For suspensions on dowels.
Plus raw material surcharge depending on the market situation.

Details
Description
Dimensions
Kleinteile
Weight
0.049 kg
Length
100,0 mm
Import Code Number
73181300
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Lifting eye bolt type 48, metric thread, galvanized, M8x1.000
Lifting eye bolt type 48, metric thread, galvanized, M8x1.000