ISO 4017 & 4032, Hexagonal bolt and nut, Hot-dip galvanized 8.8 steel, M16x500

250933150481650

ISO 4017 & 4032, Hexagonal bolt and nut, Hot-dip galvanized 8.8 steel, M16x500
ISO 4017 & 4032, Hexagonal bolt and nut, Hot-dip galvanized 8.8 steel, M16x500

Set according to EN 15048, screw and nut with SB stamping.

Details
Description
Dimensions
Kleinteile
Weight
0.103 kg
Length
50,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 933
Surface Protection
hot-dip galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4017 & 4032, Hexagonal bolt and nut, Hot-dip galvanized 8.8 steel, M16x500
ISO 4017 & 4032, Hexagonal bolt and nut, Hot-dip galvanized 8.8 steel, M16x500