ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x900

2440171090

ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x900
ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x900

Threaded close up to the head.
Note:Replacement for DIN 933. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 933.

Details
Description
Dimensions
Kleinteile
Weight
0.056 kg
Length
90,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4017
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x900
ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x900