ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x180

2440171018

ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x180
ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x180

Threaded close up to the head.
Note:Replacement for DIN 933. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 933.

Details
Description
Dimensions
Kleinteile
Weight
0.02 kg
Length
18,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4017
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x180
ISO 4017, Hexagon bolt, Galvanized 8.8 steel, M10x180