ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x900

240931150482490

ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x900
ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x900

Note:Set according to EN 15048. Screw and nut with SB stamping (structural bolt).

Details
Description
Dimensions
Kleinteile
Weight
0.393 kg
Length
90,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014 & 4032
Surface Protection
galvanized
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x900
ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x900