ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x1.300

2409311504824130

ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x1.300
ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x1.300

Note:Set according to EN 15048. Screw and nut with SB stamping (structural bolt).

Details
Description
Dimensions
Kleinteile
Weight
0.513 kg
Length
130,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014 & 4032
Surface Protection
galvanized
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x1.300
ISO 4014 & 4032, Hexagonal bolt and nut, Galvanized 8.8 steel, M24x1.300