ISO 4014, Hexagon bolt, Steel 5.6, M12x800

1340141280

ISO 4014, Hexagon bolt, Steel 5.6, M12x800
ISO 4014, Hexagon bolt, Steel 5.6, M12x800

Note:Replacement for DIN 931. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 931.

Details
Description
Dimensions
Kleinteile
Weight
0.084 kg
Length
80,0 mm
Import Code Number
73181582
Basic Material
Steel
Norm Number
ISO 4014
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014, Hexagon bolt, Steel 5.6, M12x800
ISO 4014, Hexagon bolt, Steel 5.6, M12x800