ISO 4014, Hexagon bolt, Steel 10.9, M12x650

1540141265

ISO 4014, Hexagon bolt, Steel 10.9, M12x650
ISO 4014, Hexagon bolt, Steel 10.9, M12x650

Note:Replacement for DIN 931. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 931.

Details
Description
Dimensions
Kleinteile
Weight
0.07 kg
Length
65,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014, Hexagon bolt, Steel 10.9, M12x650
ISO 4014, Hexagon bolt, Steel 10.9, M12x650