ISO 4014, Hexagon bolt, Steel 10.9, M10x450

1540141045

ISO 4014, Hexagon bolt, Steel 10.9, M10x450
ISO 4014, Hexagon bolt, Steel 10.9, M10x450

Note:Replacement for DIN 931. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 931.

Details
Description
Dimensions
Kleinteile
Weight
0.038 kg
Length
45,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014, Hexagon bolt, Steel 10.9, M10x450
ISO 4014, Hexagon bolt, Steel 10.9, M10x450