ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M12x120

4064401412120

ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M12x120
ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M12x120

Note:Replacement for DIN 931. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 931.

Details
Description
Dimensions
Kleinteile
Weight
0.118 kg
Length
120,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014
Surface Protection
thick film passivation
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M12x120
ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M12x120