ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M10x100

4064401410100

ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M10x100
ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M10x100

Note:Replacement for DIN 931. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 931.

Details
Description
Dimensions
Kleinteile
Weight
0.072 kg
Length
100,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014
Surface Protection
thick film passivation
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M10x100
ISO 4014, Hexagon bolt, Stahl 8.8 Dickschichtpassivierung, M10x100