ISO 4014, Hexagon bolt, Galvanized 8.8 steel, M14x1.400

24401414140

ISO 4014, Hexagon bolt, Galvanized 8.8 steel, M14x1.400
ISO 4014, Hexagon bolt, Galvanized 8.8 steel, M14x1.400

Note:Replacement for DIN 931. Changed SW for DIN. Item is delivered according to ISO. For further sizes see DIN 931.

Details
Description
Dimensions
Kleinteile
Weight
0.189 kg
Length
140,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
ISO 4014
Surface Protection
galvanized
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4014, Hexagon bolt, Galvanized 8.8 steel, M14x1.400
ISO 4014, Hexagon bolt, Galvanized 8.8 steel, M14x1.400