Fischer plate head wooden construction screw, hexalobular socket, Yellow galvanized steel, 80x2.400

3010148240

Fischer plate head wooden construction screw, hexalobular socket, Yellow galvanized steel, 80x2.400
Fischer plate head wooden construction screw, hexalobular socket, Yellow galvanized steel, 80x2.400

Properties:Teilgewinde. Hochleistungs-Gleitbeschichtung. Schrauben ab 50 mm Länge mit Fräsrippen am Schaft.

Details
Description
Dimensions
Kleinteile
Weight
0.058 kg
Length
240,0 mm
Import Code Number
73181290
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer plate head wooden construction screw, hexalobular socket, Yellow galvanized steel, 80x2.400
Fischer plate head wooden construction screw, hexalobular socket, Yellow galvanized steel, 80x2.400