Fischer Power-Fast chipboard screw, round head SK PZ, Yellow galvanized steel, 40x400

301007440

Fischer Power-Fast chipboard screw, round head SK PZ, Yellow galvanized steel, 40x400
Fischer Power-Fast chipboard screw, round head SK PZ, Yellow galvanized steel, 40x400

Properties:Hochleistungs-Gleitbeschichtung, Linsensenkkopf, Kreuzschlitz, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
40,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, round head SK PZ, Yellow galvanized steel, 40x400
Fischer Power-Fast chipboard screw, round head SK PZ, Yellow galvanized steel, 40x400