Fischer Power-Fast chipboard screw, round head SK PZ, Stainless steel A2, 50x500

521007550

Fischer Power-Fast chipboard screw, round head SK PZ, Stainless steel A2, 50x500
Fischer Power-Fast chipboard screw, round head SK PZ, Stainless steel A2, 50x500

Properties:Hochleistungs-Gleitbeschichtung, Linsensenkkopf, Kreuzschlitz, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
50,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, round head SK PZ, Stainless steel A2, 50x500
Fischer Power-Fast chipboard screw, round head SK PZ, Stainless steel A2, 50x500