Fischer Power-Fast chipboard screw, pan head Tx, Galvanized steel, 35x350

2010063535

Fischer Power-Fast chipboard screw, pan head Tx, Galvanized steel, 35x350
Fischer Power-Fast chipboard screw, pan head Tx, Galvanized steel, 35x350

Properties:Hochleistungs-Gleitbeschichtung, Innensechsrund, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
35,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, pan head Tx, Galvanized steel, 35x350
Fischer Power-Fast chipboard screw, pan head Tx, Galvanized steel, 35x350