Fischer Power-Fast chipboard screw, pan head PZ, Galvanized steel, 60x700
201005670
Properties:Hochleistungs-Gleitbeschichtung, Kreuzschlitz, Vollgewinde.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.01 kg
- Length
- 70,0 mm
- Import Code Number
- 73181499
- Basic Material
- Steel
- Surface Protection
- galvanized
- Package Quantity
- 50
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in