Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 50x400

201004540

Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 50x400
Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 50x400

Properties:Hochleistungs-Gleitbeschichtung, Senkkopf, Innensechsrund, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
40,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 50x400
Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 50x400