Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 40x500

201004450

Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 40x500
Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 40x500

Properties:Hochleistungs-Gleitbeschichtung, Senkkopf, Innensechsrund, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
50,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 40x500
Fischer Power-Fast chipboard screw, SK TX VG, Galvanized steel, 40x500