Fischer Power-Fast chipboard screw, SK TX TG, Stainless steel A4, 45x500

5410034550

Fischer Power-Fast chipboard screw, SK TX TG, Stainless steel A4, 45x500
Fischer Power-Fast chipboard screw, SK TX TG, Stainless steel A4, 45x500

Properties:Hochleistungs-Gleitbeschichtung, Schrauben ab 50 mm Länge mit Fräsrippen am Schaft.
Senkkopf, Innensechsrund, Teilgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
50,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A4
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK TX TG, Stainless steel A4, 45x500
Fischer Power-Fast chipboard screw, SK TX TG, Stainless steel A4, 45x500