Fischer Power-Fast chipboard screw, SK TX TG, Galvanized steel, 60x2.400

2010036240

Fischer Power-Fast chipboard screw, SK TX TG, Galvanized steel, 60x2.400
Fischer Power-Fast chipboard screw, SK TX TG, Galvanized steel, 60x2.400

Properties:Hochleistungs-Gleitbeschichtung, Schrauben ab 50 mm Länge mit Fräsrippen am Schaft.
Senkkopf, Innensechsrund, Teilgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.029 kg
Length
240,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK TX TG, Galvanized steel, 60x2.400
Fischer Power-Fast chipboard screw, SK TX TG, Galvanized steel, 60x2.400