Fischer Power-Fast chipboard screw, SK PZ VG, Yellow galvanized steel, 40x350

301002435

Fischer Power-Fast chipboard screw, SK PZ VG, Yellow galvanized steel, 40x350
Fischer Power-Fast chipboard screw, SK PZ VG, Yellow galvanized steel, 40x350

Properties:Hochleistungs-Gleitbeschichtung, Senkkopf, Kreuzschlitz, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
35,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK PZ VG, Yellow galvanized steel, 40x350
Fischer Power-Fast chipboard screw, SK PZ VG, Yellow galvanized steel, 40x350