Fischer Power-Fast chipboard screw, SK PZ VG, Galvanized steel, 35x200

2010023520

Fischer Power-Fast chipboard screw, SK PZ VG, Galvanized steel, 35x200
Fischer Power-Fast chipboard screw, SK PZ VG, Galvanized steel, 35x200

Properties:Hochleistungs-Gleitbeschichtung, Senkkopf, Kreuzschlitz, Vollgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
20,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK PZ VG, Galvanized steel, 35x200
Fischer Power-Fast chipboard screw, SK PZ VG, Galvanized steel, 35x200