Fischer Power-Fast chipboard screw, SK PZ TG, Stainless steel A2, 40x700

521001470

Fischer Power-Fast chipboard screw, SK PZ TG, Stainless steel A2, 40x700
Fischer Power-Fast chipboard screw, SK PZ TG, Stainless steel A2, 40x700

Properties:Hochleistungs-Gleitbeschichtung, Schrauben ab 50 mm Länge mit Fräsrippen am Schaft.
Senkkopf, Kreuzschlitz, Teilgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
70,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK PZ TG, Stainless steel A2, 40x700
Fischer Power-Fast chipboard screw, SK PZ TG, Stainless steel A2, 40x700