Fischer Power-Fast chipboard screw, SK PZ TG, Galvanized steel, 60x400

201001640

Fischer Power-Fast chipboard screw, SK PZ TG, Galvanized steel, 60x400
Fischer Power-Fast chipboard screw, SK PZ TG, Galvanized steel, 60x400

Properties:Hochleistungs-Gleitbeschichtung, Schrauben ab 50 mm Länge mit Fräsrippen am Schaft.
Senkkopf, Kreuzschlitz, Teilgewinde.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
40,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
Fischer Power-Fast chipboard screw, SK PZ TG, Galvanized steel, 60x400
Fischer Power-Fast chipboard screw, SK PZ TG, Galvanized steel, 60x400