FAKKT chipboard screw, pan head PZ VG, Galvanized steel, 40x120

202005412

FAKKT chipboard screw, pan head PZ VG, Galvanized steel, 40x120
FAKKT chipboard screw, pan head PZ VG, Galvanized steel, 40x120

Type:Cross recess and full thread.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
12,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, pan head PZ VG, Galvanized steel, 40x120
FAKKT chipboard screw, pan head PZ VG, Galvanized steel, 40x120