FAKKT chipboard screw, SK TX VG, Yellow galvanized steel, 30x300

302004330

FAKKT chipboard screw, SK TX VG, Yellow galvanized steel, 30x300
FAKKT chipboard screw, SK TX VG, Yellow galvanized steel, 30x300

Type:Countersunk head, hexalobular socket and full thread.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
30,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK TX VG, Yellow galvanized steel, 30x300
FAKKT chipboard screw, SK TX VG, Yellow galvanized steel, 30x300