FAKKT chipboard screw, SK TX VG, Galvanized steel, 30x350

202004335

FAKKT chipboard screw, SK TX VG, Galvanized steel, 30x350
FAKKT chipboard screw, SK TX VG, Galvanized steel, 30x350

Type:Countersunk head, hexalobular socket and full thread.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
35,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK TX VG, Galvanized steel, 30x350
FAKKT chipboard screw, SK TX VG, Galvanized steel, 30x350