FAKKT chipboard screw, SK TX TG, Yellow galvanized steel, 60x2.600

3020036260

FAKKT chipboard screw, SK TX TG, Yellow galvanized steel, 60x2.600
FAKKT chipboard screw, SK TX TG, Yellow galvanized steel, 60x2.600

Type:Countersunk head, hexalobular socket and partial thread.

Details
Description
Dimensions
Kleinteile
Weight
0.035 kg
Length
260,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK TX TG, Yellow galvanized steel, 60x2.600
FAKKT chipboard screw, SK TX TG, Yellow galvanized steel, 60x2.600