FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x450

3020014545

FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x450
FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x450

Type:Countersunk head, cross recess and partial thread.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
45,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x450
FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x450